| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| KTC | 15 | TO-OTHER | Plastic Flange Mount | 9.65 | 19.21 | 1.91 | 1.27 | 2.03 | R-PSFM-G | |
| KVC | 11 | TO-OTHER | Plastic Flange Mount | 10.7 | 20.02 | 4.5 | 1.7 | 4.62 | R-PSFM-T | |
| NDM | 27 | TO-OTHER | Metal Flange Mount | 15.697 | 29.21 | 4.496 | 1 | 4.62 | R-MSFM-P | |
| NDN | 15 | TO-OTHER | Metal Flange Mount | 11.5 | 19 | 2.54 | .965 | 2.67 | R-MSFM-L | |
| NDN | 19 | TO-OTHER | Metal Flange Mount | 11.5 | 19 | 2.54 | .965 | 2.67 | R-MSFM-L |