| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| NDW | 7 | TO-PMOD | Metal Flange Mount | 9.85 | 10.16 | 4.57 | 1.27 | 4.8 | R-MSFM-P | |
| NDY | 11 | TO-PMOD | Metal Flange Mount | 15 | 15 | 5.9 | 1.27 | 6.13 | S-MSFM-P | |
| NES | 3 | TO-PMOD | Plastic Flange Mount | 4.572 | 4.572 | 3.556 | 2.54 | 3.683 | S-PSFM-P | |
| NES | 9 | TO-PMOD | Plastic Flange Mount | 20 | 20 | 4.8 | 1.75 | 4.9 | S-PSFM-P | |
| NET | 15 | TO-PMOD | Plastic Flange Mount | 15 | 15 | 6.9 | 1.27 | 7.13 | S-PSFM-P |