Packaging Information for Industry Standard Term: TQFP

Pkg Pins Footprint Type Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
PAG 64   TQFP Plastic Flat Pack 10 10 1 .5 1.2 S-PQFP-G
PAH 52   TQFP Plastic Flat Pack 10 10 1 .65 1.2 S-PQFP-G
PBS 32   TQFP Plastic Flat Pack 5 5 1 .5 1.2 S-PQFP-G
PDS 120   TQFP Plastic Flat Pack 14 14 1 .4 1.2 S-PQFP-G
PDT 128   TQFP Plastic Flat Pack 14 14 1 .4 1.2 S-PQFP-G
PEG 64   TQFP Plastic Flat Pack 7 7 1 .4 1.2 S-PQFP-G
PET 80   TQFP Plastic Flat Pack 10 10 1 .4 1.2 S-PQFP-G
PFB 48   TQFP Plastic Flat Pack 7 7 1 .5 1.2 S-PQFP-G
PFC 80   TQFP Plastic Flat Pack 12 12 1 .5 1.2 S-PQFP-G
PGT 44   TQFP Plastic Flat Pack 10 10 1 .8 1.2 S-PQFP-G
PJT 32   TQFP Plastic Flat Pack 7 7 1 .8 1.2 S-PQFP-N
PZT 100   TQFP Plastic Flat Pack 14 14 1 .5 1.2 S-PQFP-G
RFA 144   TQFP Plastic Flat Pack 20 20 1 .5 1.2 S-PQFP-G