| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| RGJ | 32 | UQFN | Plastic Flat Pack | 5 | 5 | 0 | .5 | .6 | S-PQFP-N | |
| RSE | 10 | UQFN | Plastic Flat Pack | 2 | 1.5 | .55 | .5 | .6 | R-PQFP-N | |
| RSE | 8 | UQFN | Plastic Flat Pack | 1.5 | 1.5 | .55 | .5 | .6 | S-PQFP-N | |
| RSV | 16 | UQFN | Plastic Flat Pack | 1.8 | 2.6 | .5 | .4 | .55 | R-PQFP-N | |
| RSW | 10 | UQFN | Plastic Flat Pack | 1.4 | 1.8 | .45 | .4 | .55 | R-PQFP-N | |
| RUT | 12 | UQFN | Plastic Flat Pack | 1.7 | 2 | .5 | .4 | .55 | R-PQFP-N |