| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| GQM | 95 | VFLGA | Plastic Grid Array | 6 | 9 | .48 | .65 | .55 | R-PLGA-N | |
| GSC | 80 | VFLGA | Plastic Grid Array | 5 | 5 | .5 | .5 | .55 | S-PLGA-N | |
| GSD | 168 | VFLGA | Plastic Grid Array | 7 | 7 | .5 | .5 | .55 | S-PLGA-N | |
| GSD | 83 | VFLGA | Plastic Grid Array | 7 | 7 | .5 | .5 | .55 | S-PLGA-N |