| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| RGA | 20 | VQFN | Plastic Flat Pack | 4.2 | 4.2 | .75 | .5 | 1 | S-PQFP-N | |
| RGC | 64 | VQFN | Plastic Flat Pack | 9 | 9 | .88 | .5 | 1 | S-PQFP-N | |
| RGE | 24 | VQFN | Plastic Flat Pack | 4 | 4 | .88 | .5 | 1 | S-PQFP-N | |
| RGF | 38 | VQFN | Plastic Flat Pack | 5 | 7 | .88 | .5 | 1 | R-PQFP-N | |
| RGF | 40 | VQFN | Plastic Flat Pack | 5 | 7 | .88 | .5 | 1 | R-PQFP-N | |
| RGG | 44 | VQFN | Plastic Flat Pack | .65 | 1 | S-PQFP-N | ||||
| RGN | 48 | VQFN | Plastic Flat Pack | 7 | 7 | .95 | .5 | 1 | S-PQFP-N | |
| RGP | 20 | VQFN | Plastic Flat Pack | 4 | 4 | .93 | .5 | 1 | S-PQFP-N | |
| RGQ | 56 | VQFN | Plastic Flat Pack | 8 | 8 | .93 | .5 | 1 | S-PQFP-N | |
| RGT | 16 | VQFN | Plastic Flat Pack | 3 | 3 | .9 | .5 | 1 | S-PQFP-N | |
| RGV | 16 | VQFN | Plastic Flat Pack | 4 | 4 | .9 | .65 | 1 | S-PQFP-N | |
| RGW | 20 | VQFN | Plastic Flat Pack | 5 | 5 | .9 | .65 | 1 | S-PQFP-N | |
| RGY | 14 | VQFN | Plastic Flat Pack | 3.5 | 3.5 | .9 | .5 | 1 | S-PQFP-N | |
| RGY | 16 | VQFN | Plastic Flat Pack | 3.5 | 4 | .9 | .5 | 1 | R-PQFP-N | |
| RGY | 20 | VQFN | Plastic Flat Pack | 3.5 | 4.5 | .9 | .5 | 1 | R-PQFP-N | |
| RGZ | 48 | VQFN | Plastic Flat Pack | 7 | 7 | .9 | .5 | 1 | S-PQFP-N | |
| RHA | 40 | VQFN | Plastic Flat Pack | 6 | 6 | .9 | .5 | 1 | S-PQFP-N | |
| RHB | 32 | VQFN | Plastic Flat Pack | 5 | 5 | .9 | .5 | 1 | S-PQFP-N | |
| RHC | 16 | VQFN | Plastic Flat Pack | 4 | 4 | .9 | .8 | 1 | S-PQFP-N | |
| RHD | 28 | VQFN | Plastic Flat Pack | 5 | 5 | .9 | .5 | 1 | S-PQFP-N | |
| RHF | 24 | VQFN | Plastic Flat Pack | 4 | 5 | .9 | .5 | 1 | R-PQFP-N | |
| RHG | 12 | VQFN | Plastic Flat Pack | 5 | 5 | .9 | 1 | 1 | S-PQFP-N | |
| RHH | 36 | VQFN | Plastic Flat Pack | 6 | 6 | .9 | .5 | 1 | S-PQFP-N | |
| RHL | 20 | VQFN | Plastic Flat Pack | 3.5 | 4.5 | .9 | .5 | 1 | R-PQFP-N | |
| RHL | 24 | VQFN | Plastic Flat Pack | 3.5 | 5.5 | .9 | .5 | 1 | R-PQFP-N | |
| RHN | 36 | VQFN | Plastic Flat Pack | 6 | 6 | .9 | .5 | .85 | S-PQFP-N | |
| RHP | 28 | VQFN | Plastic Flat Pack | 6 | 6 | .9 | .65 | 1 | S-PQFP-N | |
| RSA | 16 | VQFN | Plastic Flat Pack | 4 | 4 | .9 | .65 | 1 | S-PQFP-N | |
| RSH | 56 | VQFN | Plastic Flat Pack | 7 | 7 | .9 | .4 | 1 | S-PQFP-N | |
| RSJ | 32 | VQFN | Plastic Flat Pack | 6 | 6 | .9 | .5 | 1 | S-PQFP-N | |
| RSL | 48 | VQFN | Plastic Flat Pack | 6 | 6 | .9 | .4 | 1 | S-PQFP-N | |
| RSM | 32 | VQFN | Plastic Flat Pack | 4 | 4 | .9 | .4 | 1 | S-PQFP-N | |
| RTB | 40 | VQFN | Plastic Flat Pack | 6 | 6 | .9 | .5 | .9 | S-PQFP-N | |
| RTC | 48 | VQFN | Plastic Flat Pack | 7 | 7 | .9 | .5 | .9 | S-PQFP-N | |
| RTD | 64 | VQFN | Plastic Flat Pack | 9 | 9 | .88 | .5 | .9 | S-PQFP-N | |
| RTF | 32 | VQFN | Plastic Flat Pack | 5.2 | 6.2 | .95 | .5 | .85 | R-PQFP-N | |
| RTH | 24 | VQFN | Plastic Flat Pack | 4 | 4 | .85 | .5 | .9 | S-PQFP-N | |
| RTK | 20 | VQFN | Plastic Flat Pack | .5 | .9 | S-PQFP-N | ||||
| RTM | 32 | VQFN | Plastic Flat Pack | 5 | 5 | .88 | .5 | 1 | S-PQFP-N | |
| RTQ | 56 | VQFN | Plastic Flat Pack | 8 | 8 | .9 | .5 | 1 | S-PQFP-N | |
| RUV | 34 | VQFN | Plastic Flat Pack | 0 | .9 | R-PQFP-N |