| Pkg | Pins | Footprint | Type | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| RUC | 14 | X2QFN | Plastic Flat Pack | 2 | 2 | .35 | .4 | .4 | S-PQFP-N | |
| RUD | 14 | X2QFN | Plastic Flat Pack | 1.5 | 1.7 | .35 | .35 | .4 | R-PQFP-N | |
| RUE | 12 | X2QFN | Plastic Flat Pack | 1.4 | 2 | .35 | .4 | .4 | R-PQFP-N | |
| RUG | 10 | X2QFN | Plastic Flat Pack | 2 | 1.5 | .37 | .5 | .4 | S-PQFP-N | |
| RUG | 8 | X2QFN | Plastic Flat Pack | 1.5 | 1.5 | .37 | .5 | .4 | S-PQFP-N |