| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| LMC | 8 | TO | TO | Metal Cylinder or Can | 9.08 | 9.08 | 4.4 | 2.54 | 5.72 | |
| LMD | 8 | TO | TO | Metal Cylinder or Can | 8.96 | 8.96 | 3.99 | 2.54 | 5.21 | |
| LME | 10 | TO | TO | Metal Cylinder or Can | 8.96 | 8.96 | 4.4 | 2.92 | 5.72 | |
| LMF | 8 | TO | TO | Metal Cylinder or Can | 7.11 | 38.86 | 7.11 | 6.35 | 7.62 | |
| ZZ001 | 8 | ZZ (BB) | ZZ (BB) | Metal Cylinder or Can | 0 | 0 | ||||
| ZZ001-1 | 8 | ZZ (BB) | ZZ (BB) | Metal Cylinder or Can | 0 | 0 | ||||
| ZZ007 | 10 | ZZ (BB) | ZZ (BB) | Metal Cylinder or Can | 0 | 0 | ||||
| ZZ030 | 8 | ZZ (BB) | ZZ (BB) | Metal Cylinder or Can | 0 | 0 |