| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| NDT | 3 | TO | TO | Metal Flange Mount | 8.255 | 8.255 | 4.445 | 4.699 | 0 | |
| NDU | 2 | TO | TO | Metal Flange Mount | 4.699 | 4.699 | 2.362 | 2.54 | 2.667 | |
| NDV | 3 | TO | TO | Metal Flange Mount | 4.699 | 4.699 | 2.362 | 0 | 2.667 | |
| NER | 4 | TO | TO | Metal Flange Mount | 10.389 | 10.389 | 5.817 | 0 | 5.944 |