Packaging Information for JEDEC Code: R-GDIP-T

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
J 14 CDIP CDIP Ceramic, Glass In-Line 6.92 19.56 4.57 2.54 5.08
J 16 CDIP CDIP Ceramic, Glass In-Line 6.92 19.56 4.57 2.54 5.08
J 18 CDIP CDIP Ceramic, Glass In-Line 6.92 23.1 4.57 2.54 5.08
J 20 CDIP CDIP Ceramic, Glass In-Line 6.92 24.2 4.57 2.54 5.08
JG 8 CDIP CDIP Ceramic, Glass In-Line 6.67 9.6 4.57 2.54 5.08
JK 24   CDIP CDIP Ceramic, Glass In-Line 9.58 28.58 4.7 2.54 5.08
JL 20 CDIP CDIP Ceramic, Glass In-Line 6.92 24.19 4.57 2.54 5.08
JT 24 CDIP CDIP Ceramic, Glass In-Line 6.92 32 4.7 2.54 5.08
JT 28 CDIP CDIP Ceramic, Glass In-Line 7.32 36.83 4.7 2.54 5.08
JW 24   CDIP CDIP Ceramic, Glass In-Line 13.65 32.05 3.6 2.54 5.7