| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| NDE | 3 | TO-220 | TO-220 | Metal Flange Mount | 10.16 | 14.986 | 4.572 | 2.54 | 4.7 | |
| NDG | 3 | TO-220 | TO-220 | Metal Flange Mount | 10.16 | 14.986 | 4.572 | 2.54 | 4.7 | |
| NDM | 27 | TO-OTHER | TO-OTHER | Metal Flange Mount | 15.697 | 29.21 | 4.496 | 1 | 4.62 | |
| NDW | 7 | TO-PMOD | TO-PMOD | Metal Flange Mount | 9.85 | 10.16 | 4.57 | 1.27 | 4.8 |