| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| CMM | 295 | FC/CSP | FC/CSP | Plastic Grid Array | 13 | 9 | .8 | .5 | 1 | |
| GFZ | 62 | BGA MICROSTAR | BGA MICROSTAR | Plastic Grid Array | 9 | 13 | .8 | .5 | 1.2 | |
| GHB | 64 | BGA MICROSTAR | BGA MICROSTAR | Plastic Grid Array | 9 | 13 | .9 | .8 | 1.4 | |
| GHB | 79 | BGA MICROSTAR | BGA MICROSTAR | Plastic Grid Array | 9 | 13 | .9 | .8 | 1.4 | |
| GJE | 79 | PLGA | PLGA | Plastic Grid Array | 9 | 13 | .9 | .8 | 1.1 | |
| GKE | 96 | BGA MICROSTAR | BGA MICROSTAR | Plastic Grid Array | 5.5 | 13.5 | .9 | .8 | 1.4 | |
| GKF | 114 | BGA MICROSTAR | BGA MICROSTAR | Plastic Grid Array | 5.5 | 16 | .9 | .8 | 1.4 | |
| GQL | 56 | BGA MICROSTAR JUNIOR | BGA MICROSTAR JUNIOR | Plastic Grid Array | 4.5 | 7 | .75 | .65 | 1 | |
| GQL | 52 | BGA MICROSTAR JUNIOR | BGA MICROSTAR JUNIOR | Plastic Grid Array | 4.5 | 7 | .75 | .65 | 1 | |
| GQN | 20 | BGA MICROSTAR JUNIOR | BGA MICROSTAR JUNIOR | Plastic Grid Array | 3 | 4 | .75 | .65 | 1 | |
| GRD | 54 | BGA MICROSTAR JUNIOR | BGA MICROSTAR JUNIOR | Plastic Grid Array | 5.5 | 8 | .8 | .8 | 1.2 | |
| GRG | 83 | BGA MICROSTAR JUNIOR | BGA MICROSTAR JUNIOR | Plastic Grid Array | 4.5 | 4.5 | .75 | .65 | 1 | |
| GRH | 176 | NFBGA | NFBGA | Plastic Grid Array | 6 | 15 | .9 | .65 | 1.2 | |
| ZCF | 135 | BGA | BGA | Plastic Grid Array | 15 | 9 | 1.26 | 1 | 1.72 | |
| ZCJ | 176 | BGA | BGA | Plastic Grid Array | 6 | 14.65 | .79 | .65 | 1.2 | |
| ZJB | 160 | NFBGA | NFBGA | Plastic Grid Array | 9 | 13 | .77 | .65 | 1.2 | |
| ZKE | 96 | BGA MICROSTAR | BGA MICROSTAR | Plastic Grid Array | 5.5 | 13.5 | .85 | .8 | 1.4 | |
| ZKF | 114 | BGA MICROSTAR | BGA MICROSTAR | Plastic Grid Array | 5.5 | 16 | .95 | .8 | 1.4 | |
| ZQL | 52 | BGA MICROSTAR JUNIOR | BGA MICROSTAR JUNIOR | Plastic Grid Array | 4.5 | 7 | .75 | .65 | 1 | |
| ZQL | 56 | BGA MICROSTAR JUNIOR | BGA MICROSTAR JUNIOR | Plastic Grid Array | 4.5 | 7 | .75 | .65 | 1 | |
| ZQN | 20 | BGA MICROSTAR JUNIOR | BGA MICROSTAR JUNIOR | Plastic Grid Array | 3 | 4 | .75 | .65 | 1 | |
| ZRD | 54 | BGA MICROSTAR JUNIOR | BGA MICROSTAR JUNIOR | Plastic Grid Array | 5.5 | 8 | .8 | .8 | 1.2 | |
| ZRG | 83 | BGA MICROSTAR JUNIOR | BGA MICROSTAR JUNIOR | Plastic Grid Array | 4.5 | 10 | .75 | .65 | 1 | |
| ZRH | 176 | NFBGA | NFBGA | Plastic Grid Array | 6 | 15 | 1.5 | .65 | 1.2 | |
| ZSW | 71 | BGA MICROSTAR JUNIOR | BGA MICROSTAR JUNIOR | Plastic Grid Array | 3.5 | 6.5 | .48 | .5 | .8 | |
| ZWL | 96 | BGA | BGA | Plastic Grid Array | 5.5 | 13.5 | .89 | .8 | 1.3 |