| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| EUL | 10 | Surface Mount Module | Surface Mount Module | Plastic In-Line | 22.1 | 37.97 | 8.75 | 3.18 | 9 | |
| EUL | 7 | Surface Mount Module | Surface Mount Module | Plastic In-Line | 22.1 | 37.97 | 8.75 | 3.18 | 9 |