| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| GQM | 95 | VFLGA | VFLGA | Plastic Grid Array | 6 | 9 | .48 | .65 | .55 | |
| ZSV | 12 | uCSP | uCSP | Plastic Grid Array | 1.5 | 2 | .365 | .5 | .45 | |
| ZSV | 6 | uCSP | uCSP | Plastic Grid Array | 1.1 | 1.5 | .365 | .5 | .45 |