| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| PAF | 80 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 3.1 | .8 | 3.1 | |
| PAK | 64 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 2.7 | 1 | 3.1 | |
| PAL | 100 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 2.7 | .65 | 3.1 | |
| PEU | 128 | LQFP | LQFP | Plastic Flat Pack | 14 | 20 | 1.4 | .5 | 1.6 | |
| PG | 64 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 2.7 | 1 | 3.1 | |
| PGJ | 128 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 2 | .5 | 2.3 | |
| PH | 80 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 2.7 | .8 | 3.1 | |
| PJ | 100 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 2.7 | .65 | 3.1 | |
| PJM | 100 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 2.7 | .65 | 3.4 | |
| PJU | 100 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 2.7 | .65 | 3.26 |