Packaging Information for JEDEC Code: R-PSFM-L

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
NEB03A 3   TO-220 TO-220 Plastic Flange Mount 10.16 14.986 4.572 2.54 4.699
NEB05B 5   TO-220 TO-220 Plastic Flange Mount 10.16 14.986 4.572 1.702 4.699
NEB05E 5   TO-220 TO-220 Plastic Flange Mount 10.16 14.986 4.572 1.702 4.699
NEB05F 5   TO-220 TO-220 Plastic Flange Mount 10.16 14.986 4.572 1.702 4.699
NEC 9   PFM PFM Plastic Flange Mount 10.16 14.986 4.572 .965 4.699