| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| NEB03F | 3 | TO-220 | TO-220 | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 2.54 | 4.699 | |
| NEC | 5 | PFM | PFM | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 1.702 | 4.699 | |
| NEC | 7 | PFM | PFM | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 1.27 | 4.699 | |
| NEK | 15 | TO-220 | TO-220 | Plastic Flange Mount | 17.501 | 20.015 | 4.496 | 1.27 | 4.623 |