| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| KC | 3 | TO | TO | Plastic Flange Mount | 9.02 | 10.17 | 4.58 | 2.54 | 4.7 | |
| KC | 5 | TO | TO | Plastic Flange Mount | 8.51 | 10.16 | 4.58 | 1.7 | 4.7 | |
| KC | 7 | TO | TO | Plastic Flange Mount | 8.38 | 10.17 | 4.58 | 1.27 | 4.7 | |
| KCS | 3 | TO | TO | Plastic Flange Mount | 8.7 | 10.16 | 4.58 | .1 | 4.7 | |
| KH | 5 | PFM | PFM | Plastic Flange Mount | 9.02 | 10.16 | 4.2 | 0 | 4.83 | |
| KVC | 11 | PFM | PFM | Plastic Flange Mount | 10.7 | 20.02 | 4.5 | 1.7 | 4.62 | |
| ZZ311 | 4 | ZZ (BB) | ZZ (BB) | Plastic Flange Mount | 0 | 0 | ||||
| ZZ315 | 5 | ZZ (BB) | ZZ (BB) | Plastic Flange Mount | 0 | 0 | ||||
| ZZ336 | 7 | ZZ (BB) | ZZ (BB) | Plastic Flange Mount | 0 | 0 |