| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| EAC | 3 | SIP MODULE | SIP MODULE | Plastic In-Line | 25.14 | 25.65 | 9.4 | 2.54 | 9.65 | |
| EAJ | 3 | SIP MODULE | SIP MODULE | Plastic In-Line | 25.15 | 35.05 | 9.4 | 2.54 | 9.65 | |
| EAL | 3 | SIP MODULE | SIP MODULE | Plastic In-Line | 25.15 | 25.65 | 9.4 | 2.54 | 9.65 | |
| EBC | 12 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 43.15 | 9.4 | 2.54 | 9.65 | |
| EBK | 12 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 59.7 | 9.4 | 2.54 | 9.65 | |
| ECC | 12 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 52.05 | 9.4 | 2.54 | 9.65 | |
| ECK | 12 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 67.8 | 9.4 | 2.54 | 9.65 | |
| EDC | 14 | SIP MODULE | SIP MODULE | Plastic In-Line | 9.4 | 52.05 | 16.75 | 2.54 | 17.01 | |
| EDK | 14 | SIP MODULE | SIP MODULE | Plastic In-Line | 16.75 | 67.8 | 9.4 | 2.54 | 9.65 | |
| EEC | 14 | SIP MODULE | SIP MODULE | Plastic In-Line | 30.73 | 43.18 | 10.41 | 2.54 | 10.66 | |
| EEF | 14 | SIP MODULE | SIP MODULE | Plastic In-Line | 30.73 | 59.6 | 10.41 | 2.54 | 10.66 | |
| EEK | 14 | SIP MODULE | SIP MODULE | Plastic In-Line | 30.73 | 59.6 | 10.41 | 2.54 | 10.66 | |
| EEL | 14 | SIP MODULE | SIP MODULE | Plastic In-Line | 30.73 | 43.18 | 10.41 | 2.54 | 10.66 | |
| EEN | 14 | SIP | SIP | Plastic In-Line | 30.73 | 43.18 | 9.4 | 2.54 | 9.65 | |
| EFC | 3 | SIP MODULE | SIP MODULE | Plastic In-Line | 23.62 | 22.6 | 7.62 | 2.54 | 8.63 |