Packaging Information for JEDEC Code: R-PSIP-T

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
EAA 3 SIP MODULE SIP MODULE Plastic In-Line 25.15 25.65 9.4 2.54 9.65
EAD 3 SIP MODULE SIP MODULE Plastic In-Line 9.4 25.15 25.65 2.54 25.9
EAF 3 SIP MODULE SIP MODULE Plastic In-Line 9.4 25.15 35.05 2.54 35.3
EAH 3 SIP MODULE SIP MODULE Plastic In-Line 35.05 25.14 9.4 2.54 9.65
EAM 3 SIP MODULE SIP MODULE Plastic In-Line 25.15 25.65 9.4 .1 1.02
EBA 12 SIP MODULE SIP MODULE Plastic In-Line 16.75 43.15 9.4 2.54 9.95
EBD 12 SIP MODULE SIP MODULE Plastic In-Line 9.4 43.15 16.75 2.54 17.01
EBE 12 SIP MODULE SIP MODULE Plastic In-Line 9.4 59.7 16.75 2.54 16.75
EBG 12 SIP MODULE SIP MODULE Plastic In-Line 16.75 59.7 9.4 2.54 9.65
ECA 12 SIP MODULE SIP MODULE Plastic In-Line 16.75 52.05 9.4 2.54 9.65
ECD 12 SIP MODULE SIP MODULE Plastic In-Line 9.4 67.8 16.75 2.54 17.01
ECE 12 SIP MODULE SIP MODULE Plastic In-Line 9.4 67.8 16.75 2.54 17.01
ECG 12 SIP MODULE SIP MODULE Plastic In-Line 16.75 67.8 9.4 2.54 9.65
EDA 14 SIP MODULE SIP MODULE Plastic In-Line 16.75 52.05 9.4 2.54 9.65
EDD 14 SIP MODULE SIP MODULE Plastic In-Line 9.4 52.05 16.75 2.54 17.01
EDE 14 SIP MODULE SIP MODULE Plastic In-Line 9.4 67.8 16.75 2.54 17.01
EDG 14   SIP MODULE SIP MODULE Plastic In-Line 16.75 67.8 9.4 2.54 9.65
EEA 14 SIP MODULE SIP MODULE Plastic In-Line 30.73 43.18 10.41 2.54 10.66
EED 14 SIP MODULE SIP MODULE Plastic In-Line 10.41 43.18 30.73 2.54 30.98
EEE 14 SIP MODULE SIP MODULE Plastic In-Line 10.41 59.6 30.73 2.54 30.98
EEG 14 SIP MODULE SIP MODULE Plastic In-Line 30.73 59.6 10.41 2.54 10.66
EEM 14 SIP MODULE SIP MODULE Plastic In-Line 30.73 43.18 10.41 2.54 10.66
EEQ 14 SIP MODULE SIP MODULE Plastic In-Line 30.73 59.6 10.41 2.54 10.66
EFA 3 SIP MODULE SIP MODULE Plastic In-Line 23.62 22.6 7.62 2.54 7.87
EFD 3 SIP MODULE SIP MODULE Plastic In-Line 7.62 22.6 23.62 2.54 23.87