| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| DPT | 5 | VSON | VSON | Plastic Small Outline | 10 | 11 | .9 | 1.7 | 1 | |
| DPV | 8 | USON | USON | Plastic Small Outline | 1.6 | 2.1 | .58 | .5 | .65 | |
| DQA | 10 | SON | SON | Plastic Small Outline | 1 | 2.5 | .5 | .5 | .55 | |
| DQC | 10 | WSON | WSON | Plastic Small Outline | 3 | 2 | .75 | .5 | .8 | |
| DQD | 12 | WSON | WSON | Plastic Small Outline | 1.35 | 2.5 | .75 | .4 | .8 | |
| DQD | 16 | WSON | WSON | Plastic Small Outline | 1.35 | 3.3 | .75 | .4 | .8 | |
| DQD | 8 | WSON | WSON | Plastic Small Outline | 1.35 | 1.7 | .75 | .4 | .8 | |
| DQE | 8 | X2SON | X2SON | Plastic Small Outline | 1 | 1.4 | .37 | .35 | .4 | |
| DQH | 8 | SON | SON | Plastic Small Outline | 6 | 5 | 1 | 1.27 | 1.05 | |
| DQL | 8 | X2SON | X2SON | Plastic Small Outline | 1.4 | 2 | .37 | .5 | .4 | |
| DQM | 8 | X2SON | X2SON | Plastic Small Outline | 1.2 | 1.8 | .37 | .4 | .4 | |
| DQP | 22 | SON | SON | Plastic Small Outline | 5 | 6 | 1.5 | .5 | 1.5 | |
| DQS | 20 | SON | SON | Plastic Small Outline | 4 | 2 | .5 | .4 | .55 | |
| DQU | 8 | SON | SON | Plastic Small Outline | 6 | 5 | 1 | 1.27 | 1.05 |