| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| GDZ | 2401 | CFCBGA | CFCBGA | Ceramic, Metal Grid Array | 51 | 51 | 4.34 | 1 | 5.3 | |
| GEM | 192 | CBGA | CBGA | Ceramic, Metal Grid Array | 19 | 19 | 2.3 | 1.27 | 3.3 | |
| GLK | 567 | CBGA | CBGA | Ceramic, Metal Grid Array | 31 | 31 | 2.7 | 1.27 | 3.3 | |
| GLP | 429 | CFCBGA | CFCBGA | Ceramic, Metal Grid Array | 27 | 27 | 2.7 | 1.27 | 3.3 | |
| GNM | 144 | CBGA | CBGA | Ceramic, Metal Grid Array | 12 | 12 | 1.9 | .8 | 2.4 | |
| GTE | 400 | FCBGA | FCBGA | Ceramic, Metal Grid Array | 22 | 22 | 4.34 | 1 | 2.2 | |
| GTF | 676 | FCBGA | FCBGA | Ceramic, Metal Grid Array | 28 | 28 | 4.34 | 1 | 2.2 | |
| GTG | 1156 | FCBGA | FCBGA | Ceramic, Metal Grid Array | 36 | 36 | 4.34 | 1 | 2.2 | |
| GTH | 1521 | FCBGA | FCBGA | Ceramic, Metal Grid Array | 41 | 41 | 4.34 | 1 | 2.2 | |
| GTJ | 1681 | FCBGA | FCBGA | Ceramic, Metal Grid Array | 42.5 | 42.5 | 4.3 | 1 | 2.2 | |
| GTJ | 1456 | FCBGA | FCBGA | Ceramic, Metal Grid Array | 42.5 | 42.5 | 4.34 | 1 | 2.2 | |
| GTK | 1936 | FCBGA | FCBGA | Ceramic, Metal Grid Array | 46 | 46 | 4.34 | 1 | 2.2 | |
| GTK | 1680 | FCBGA | FCBGA | Ceramic, Metal Grid Array | 46 | 46 | 4.34 | 1 | 2.2 | |
| GTL | 2116 | FCBGA | FCBGA | Ceramic, Metal Grid Array | 47.5 | 47.5 | 4.34 | 1 | 4 | |
| GTQ | 520 | FCBGA | FCBGA | Ceramic, Metal Grid Array | 41 | 41 | 2.96 | 1 | 3.8 |