Packaging Information for JEDEC Code: S-CPGA-P

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
GA-GB 196   CPGA CPGA Ceramic, Metal Grid Array 37.09 37.09 3.69 2.54 4.7
GA-GB 225   CPGA CPGA Ceramic, Metal Grid Array 39.75 39.75 3.69 2.54 5.21
GA-GB 256   CPGA CPGA Ceramic, Metal Grid Array 42.17 42.17 3.69 2.54 5.21
GA-GB 289   CPGA CPGA Ceramic, Metal Grid Array 44.61 44.61 3.69 2.54 5.21
GA-GB 324   CPGA CPGA Ceramic, Metal Grid Array 47.08 47.08 3.69 2.54 5.21
GA-GB 361   CPGA CPGA Ceramic, Metal Grid Array 49.79 49.79 3.69 2.54 5.21
GAD 570   FCPGA FCPGA Ceramic, Metal Grid Array 33.27 33.27 .91 1.27 4.52
GB 181   CPGA CPGA Ceramic, Metal Grid Array 40.4 40.4 3.43 2.54 4.7
GB 68   CPGA CPGA Ceramic, Metal Grid Array 24.38 24.38 2.03 2.54 3.62
GF 305   CPGA CPGA Ceramic, Metal Grid Array 47.25 47.25 3.3 1.27 5.59
GF 325   CPGA CPGA Ceramic, Metal Grid Array 47.25 47.25 3.62 1.27 5.59
GFA 141   CPGA CPGA Ceramic, Metal Grid Array 26.93 26.93 3.18 1.27 5.2
GLA 68   CPGA CPGA Ceramic, Metal Grid Array 24.13 24.13 2.03 2.54 3.58