Packaging Information for JEDEC Code: S-CQFP-F

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
HFG 100   CFP CFP Ceramic, Metal Flat Pack 24 24 3.05 .64 3.3
HFG 132   CFP CFP Ceramic, Metal Flat Pack 24.13 24.13 2.67 .64 3.3
HFG 132   CFP CFP Ceramic, Metal Flat Pack 24.13 24.13 2.67 .64 3.3
HFG 164   CFP CFP Ceramic, Metal Flat Pack 29.09 29.09 2.67 .64 3.3
HFG 164   CFP CFP Ceramic, Metal Flat Pack 29.09 29.09 2.67 .64 3.3
HFG 172   CFP CFP Ceramic, Metal Flat Pack 29.09 29.09 2.67 .64 3.3
HFG 68   CFP CFP Ceramic, Metal Flat Pack 13.97 13.97 2.29 .64 2.68
HFG 84   CFP CFP Ceramic, Metal Flat Pack 19.05 19.05 3.68 .64 2.54
HFH 352   CFP CFP Ceramic, Metal Flat Pack 7.63 7.63 4 .5 4.55
HFN 408   CFP CFP Ceramic, Metal Flat Pack 102.87 102.87 4 .65 4.45
HT 132   CFP CFP Ceramic, Metal Flat Pack 24.07 24.07 2.67 .64 3.3
HT 84   CFP CFP Ceramic, Metal Flat Pack 16.51 16.51 2.67 .64 3.3