| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| HKP | 84 | CFP | CFP | Ceramic, Metal Flat Pack | 13.81 | 13.81 | 1.9 | .5 | 2.8 | |
| NBA | 48 | CFP | CFP | Ceramic, Metal Flat Pack | 11.5 | 11.5 | 2.64 | .635 | 2.77 | |
| NBB | 68 | CFP | CFP | Ceramic, Metal Flat Pack | 24.13 | 24.13 | 3.097 | 1.27 | 3.35 | |
| NBC | 128 | CFP | CFP | Ceramic, Metal Flat Pack | 19.558 | 19.558 | 2.997 | .508 | 3.556 |