| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| DRB | 8 | VSON | VSON | Plastic Small Outline | 3 | 3 | .88 | .65 | 1 | |
| DRC | 10 | VSON | VSON | Plastic Small Outline | 3 | 3 | .9 | .5 | 1 | |
| DRD | 6 | VSON | VSON | Plastic Small Outline | 2 | 2 | 1 | .65 | 1 | |
| DRF | 8 | WSON | WSON | Plastic Small Outline | 2 | 2 | .53 | .5 | .8 | |
| DRG | 8 | WSON | WSON | Plastic Small Outline | 0 | .7 | ||||
| DRJ | 8 | WSON | WSON | Plastic Small Outline | 4 | 4 | .67 | .8 | .8 | |
| DRK | 10 | VSON | VSON | Plastic Small Outline | 3 | 4 | .88 | .5 | 1 | |
| DRM | 8 | VSON | VSON | Plastic Small Outline | 4 | 4 | .9 | .8 | 1 | |
| DRP | 6 | VSON | VSON | Plastic Small Outline | 3 | 3 | .95 | .95 | 1 | |
| DRV | 6 | WSON | WSON | Plastic Small Outline | 2 | 2 | .75 | .65 | .8 | |
| DRY | 6 | USON | USON | Plastic Small Outline | 1 | 1.45 | .5 | .5 | .6 | |
| DRZ | 12 | VSON | VSON | Plastic Small Outline | 2.5 | 4 | .85 | .4 | 1 | |
| DSC | 10 | WSON | WSON | Plastic Small Outline | 3 | 3 | .75 | .5 | .8 | |
| DSE | 6 | WSON | WSON | Plastic Small Outline | 1.5 | 1.5 | .75 | .5 | .8 | |
| DSF | 6 | X2SON | X2SON | Plastic Small Outline | 1 | 1 | .35 | .35 | .4 | |
| DSG | 8 | WSON | WSON | Plastic Small Outline | 2 | 2 | .75 | .5 | .8 | |
| DSK | 10 | WSON | WSON | Plastic Small Outline | 2.5 | 2.5 | .75 | .5 | .8 | |
| DSQ | 10 | WSON | WSON | Plastic Small Outline | 2 | 2 | .75 | .4 | .8 |