| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) |
| YDC | 4 | DSBGA | DSBGA | Silicon Grid Array | 1.1 | 1.1 | .256 | .5 | .4 | |
| YEB | 4 | DSBGA | DSBGA | Silicon Grid Array | 1.3 | 1.3 | .065 | .5 | .625 | |
| YEF | 9 | DSBGA | DSBGA | Silicon Grid Array | 1.8 | 1.8 | .65 | .5 | .625 | |
| YEH | 16 | DSBGA | DSBGA | Silicon Grid Array | 2.3 | 1.8 | .65 | .5 | .625 | |
| YEK | 25 | DSBGA | DSBGA | Silicon Grid Array | 2.8 | 2.8 | .65 | .5 | .625 | |
| YET | 4 | DSBGA | DSBGA | Silicon Grid Array | .9 | .9 | .48 | .5 | .625 | |
| YEV | 4 | DSBGA | DSBGA | Silicon Grid Array | .9 | .9 | .35 | .5 | .5 | |
| YFF | 9 | DSBGA | DSBGA | Silicon Grid Array | 1.6 | 1.6 | .425 | .4 | .625 | |
| YFF | 16 | DSBGA | DSBGA | Silicon Grid Array | 1.9 | 1.9 | .425 | .4 | .625 | |
| YFF | 25 | DSBGA | DSBGA | Silicon Grid Array | 2 | 2 | .425 | .4 | .625 | |
| YFF | 4 | DSBGA | DSBGA | Silicon Grid Array | 1 | 1 | .535 | .4 | .625 | |
| YFF | 49 | DSBGA | DSBGA | Silicon Grid Array | 3.1 | 3.1 | .425 | .4 | .625 | |
| YFP | 4 | DSBGA | DSBGA | Silicon Grid Array | .8 | .8 | 0 | .4 | .5 | |
| YFP | 25 | DSBGA | DSBGA | Silicon Grid Array | 1.97 | 1.97 | 0 | .4 | .5 | |
| YFP | 6 | DSBGA | DSBGA | Silicon Grid Array | .8 | 1.2 | 0 | .4 | .5 | |
| YFP | 8 | DSBGA | DSBGA | Silicon Grid Array | .8 | 1.6 | 0 | .4 | .5 | |
| YFP | 9 | DSBGA | DSBGA | Silicon Grid Array | 1.17 | 1.17 | 0 | .4 | .5 | |
| YZA | 5 | DSBGA | DSBGA | Silicon Grid Array | .9 | 1.4 | .35 | .5 | .5 | |
| YZB | 4 | DSBGA | DSBGA | Silicon Grid Array | 1.3 | 1.3 | .65 | .5 | .625 | |
| YZF | 9 | DSBGA | DSBGA | Silicon Grid Array | 1.8 | 1.8 | .35 | .5 | .625 | |
| YZF | 8 | DSBGA | DSBGA | Silicon Grid Array | .5 | .625 | ||||
| YZH | 16 | DSBGA | DSBGA | Silicon Grid Array | 2.3 | 2.3 | .48 | .5 | .625 | |
| YZK | 25 | DSBGA | DSBGA | Silicon Grid Array | .5 | .625 | ||||
| YZK | 24 | DSBGA | DSBGA | Silicon Grid Array | 2.8 | 2.8 | .65 | .5 | 1 | |
| YZT | 4 | DSBGA | DSBGA | Silicon Grid Array | .9 | .9 | .48 | .5 | .625 | |
| YZV | 4 | DSBGA | DSBGA | Silicon Grid Array | .9 | .9 | .35 | .5 | .5 |