Packaging Information for Maximum Height: 10.5 mm

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
JEDEC
ERS 8   Surface Mount Module Surface Mount Module Plastic Special Shape 22.86 56.39 10.25 4.44 R-PDSS-T
ERT 12   Through-Hole Module Through-Hole Module Plastic Special Shape 48.01 56.39 10.3 4.44 R-PDSS-T
ERU 12   Surface Mount Module Surface Mount Module Plastic Special Shape 48.01 56.39 10.3 4.44 R-PDSS-B
ERV 8   Through-Hole Module Through-Hole Module Plastic Special Shape 22.86 56.39 10.25 4.44 R-PDSS-T