Packaging Information for Maximum Height: 11.75 mm

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
JEDEC
ERM 7   Through-Hole Module Through-Hole Module Plastic Special Shape 36.83 56.39 12 6.35 R-PDSS-T
ERN 7   Surface Mount Module Surface Mount Module Plastic Special Shape 36.83 56.39 12 6.35 R-PDSS-B
ERP 10   Through-Hole Module Through-Hole Module Plastic Special Shape 36.83 56.39 12 3.81 R-PDSS-T
ERQ 10   Surface Mount Module Surface Mount Module Plastic Special Shape 36.83 56.39 12 3.81 R-PDSS-T
ERQ 12   Surface Mount Module Surface Mount Module Plastic Special Shape 36.83 56.39 12 3.81 R-PDSS-B