| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| BDW | 8 | DIP MODULE-SMD | DIP MODULE-SMD | Plastic Special Shape | 22.86 | 56.39 | 11.69 | .15 | R-PDSS-T | |
| EAW | 8 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 22.86 | 56.39 | 11.69 | 3.81 | R-PDSS-T | |
| EDW | 8 | DIP MODULE-SMD | DIP MODULE-SMD | Plastic Special Shape | 22.86 | 56.39 | 11.69 | .15 | R-PDSS-T |