| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| BAQ | 8 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 36.83 | 56.39 | 11.75 | 3.81 | R-PDSS-B | |
| EAP | 8 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 36.83 | 56.39 | 11.75 | 3.81 | R-PDSS-T | |
| EAQ | 8 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 36.83 | 56.39 | 11.75 | 3.81 | R-PDSS-B | |
| ENN | 21 | SIP MODULE | SIP MODULE | Metal In-Line | 36.83 | 65.28 | 11.75 | 2.54 | R-MSIP-T | |
| ENP | 21 | SIP MODULE | SIP MODULE | Metal In-Line | 36.83 | 65.28 | 11.75 | 2.54 | R-MSIP-G | |
| ERH | 10 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 36.83 | 56.39 | 11.75 | 4.44 | R-PDSS-T | |
| ERJ | 10 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 36.83 | 56.39 | 11.75 | 3.175 | R-PDSS-T | |
| ERT | 8 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 48.01 | 56.39 | 11.75 | 4.44 | R-PDSS-T | |
| ERU | 8 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 48.01 | 56.39 | 11.75 | 4.44 | R-PDSS-T | |
| ERZ | 13 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 48 | 81 | 11.75 | 6 | R-PDSS-T |