| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| EBN | 20 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 60.96 | 93.21 | 12.5 | 2.54 | R-PDSS-T | |
| EBN | 22 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 60.96 | 93.21 | 12.5 | 2.54 | R-PDSS-T | |
| EHA | 27 | SIP MODULE | SIP MODULE | Metal In-Line | 32.5 | 71.37 | 12.45 | 2.54 | R-MSIP-T | |
| EHH | 19 | SIP MODULE | SIP MODULE | Metal In-Line | 32.5 | 71.37 | 12.45 | 2.54 | R-MSIP-T | |
| EJA | 27 | SIP MODULE | SIP MODULE | Metal In-Line | 45.16 | 71.37 | 12.45 | 2.54 | R-MSIP-T | |
| EJJ | 23 | SIP MODULE | SIP MODULE | Metal In-Line | 32.5 | 62 | 12.45 | 2.54 | R-MSIP-T | |
| ERK | 7 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 56.39 | 36.83 | 12.45 | 8.89 | R-PDSS-T | |
| ERK | 8 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 36.83 | 56.39 | 12.45 | 3.89 | R-PDSS-T | |
| ERL | 7 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 36.83 | 56.39 | 12.45 | 8.89 | R-PDSS-B | |
| ERL | 8 | Surface Mount Module | Surface Mount Module | Plastic Special Shape | 36.83 | 56.39 | 12.45 | 4.44 | R-PDSS-T |