| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| EBY | 5 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 36.83 | 56.39 | 13 | 3.81 | R-PDSS-T | |
| EBY | 7 | Through-Hole Module | Through-Hole Module | Plastic Special Shape | 36.83 | 56.39 | 13 | 3.81 | R-PDSS-T |