| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| EDN | 5 | SIP MODULE | SIP MODULE | Plastic Special Shape | 11.5 | 13.51 | 11.5 | 1.7 | R-PDSS-T | |
| EDP | 5 | SIP MODULE | SIP MODULE | Plastic Special Shape | 11.5 | 16.51 | 9.42 | 1.7 | R-PDSS-T | |
| EFY | 5 | SIP MODULE | SIP MODULE | Plastic System in Package | 11.5 | 16.51 | 11.5 | 2 | R-PSSI-T | |
| EFZ | 5 | SIP MODULE | SIP MODULE | Plastic System in Package | 11.5 | 16.51 | 11.5 | 2 | R-PSSI-T | |
| U | 30 | CFP | CFP | Ceramic, Metal In-Line | 16.64 | 88.9 | 5.28 | 2.54 | R-CSIP-N |