| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| DCT | 8 | SSOP | SSOP | Plastic Small Outline | 2.8 | 2.95 | 1.29 | .65 | R-PDSO-G | |
| GCE | 337 | NFBGA | NFBGA | Plastic Grid Array | 13 | 13 | .89 | .65 | S-PBGA-N | |
| GWM | 385 | BGA | BGA | Plastic Grid Array | 12 | 12 | 1.05 | .5 | S-PBGA-N | |
| ZCE | 361 | NFBGA | NFBGA | Plastic Grid Array | 13 | 13 | .89 | .65 | S-PBGA-N | |
| ZCE | 338 | NFBGA | NFBGA | Plastic Grid Array | 13 | 13 | .89 | .65 | S-PBGA-N | |
| ZCE | 337 | NFBGA | NFBGA | Plastic Grid Array | 13 | 13 | .89 | .65 | S-PBGA-N | |
| ZCH | 139 | NFBGA | NFBGA | Plastic Grid Array | 10 | 10 | .89 | .65 | S-PBGA-N | |
| ZCH | 196 | NFBGA | NFBGA | Plastic Grid Array | 10 | 10 | .89 | .65 | S-PBGA-N | |
| ZCN | 491 | NFBGA | NFBGA | Plastic Grid Array | 17 | 17 | .9 | .65 | S-PBGA-N | |
| ZWL | 96 | BGA | BGA | Plastic Grid Array | 5.5 | 13.5 | .89 | .8 | R-PBGA-N | |
| ZWM | 385 | BGA | BGA | Plastic Grid Array | 12 | 12 | 1.05 | .5 | S-PBGA-N |