| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| DQP | 22 | SON | SON | Plastic Small Outline | 5 | 6 | 1.5 | .5 | R-PSSO-N | |
| GDG | 208 | NFBGA | NFBGA | Plastic Grid Array | 15 | 15 | 1.04 | .8 | S-PBGA-N | |
| GGH | 352 | BGA | BGA | Plastic Grid Array | 35 | 35 | .9 | 1.27 | S-PBGA-N | |
| GHC | 196 | BGA MICROSTAR | BGA MICROSTAR | Plastic Grid Array | 15 | 15 | .9 | 1 | S-PBGA-N | |
| RUB | 24 | LQFN | LQFN | Plastic Flat Pack | 6 | 4 | 1.45 | .7 | S-PQFP-N | |
| ZAW | 100 | NFBGA | NFBGA | Plastic Grid Array | 9 | 9 | 1.07 | .8 | S-PBGA-N | |
| ZHC | 196 | BGA MICROSTAR | BGA MICROSTAR | Plastic Grid Array | 15 | 15 | .9 | 1 | S-PBGA-N |