| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| GPG | 432 | BGA | BGA | Plastic Grid Array | 40 | 40 | .94 | 1.27 | S-PBGA-N | |
| GPG | 520 | BGA | BGA | Plastic Grid Array | 40 | 40 | .94 | 1.27 | S-PBGA-N | |
| GPG | 600 | BGA | BGA | Plastic Grid Array | 40 | 40 | .94 | 1.27 | S-PBGA-N | |
| GPG | 672 | BGA | BGA | Plastic Grid Array | 40 | 40 | .9 | 1.27 | S-PBGA-N | |
| ZPG | 432 | BGA | BGA | Plastic Grid Array | 40 | 40 | .9 | 1.27 | S-PBGA-N | |
| ZPG | 520 | BGA | BGA | Plastic Grid Array | 40 | 40 | .9 | 1.27 | S-PBGA-N | |
| ZPG | 600 | BGA | BGA | Plastic Grid Array | 40 | 40 | .94 | 1.27 | S-PBGA-N | |
| ZPG | 672 | BGA | BGA | Plastic Grid Array | 40 | 40 | .94 | 1.27 | S-PBGA-N |