| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| GJZ | 160 | BGA | BGA | Plastic Grid Array | 15 | 15 | 1.16 | 1 | S-PBGA-N | |
| ZEN | 196 | BGA | BGA | Plastic Grid Array | 15 | 15 | 1.36 | 1 | S-PBGA-N | |
| ZJZ | 176 | BGA | BGA | Plastic Grid Array | 15 | 15 | 1.16 | 1 | S-PBGA-N | |
| ZKB | 256 | BGA | BGA | Plastic Grid Array | 17 | 17 | 1.36 | 1 | S-PBGA-N |