Packaging Information for Maximum Height: 2.2 mm

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
JEDEC
GTE 400   FCBGA FCBGA Ceramic, Metal Grid Array 22 22 4.34 1 S-CBGA-N
GTF 676   FCBGA FCBGA Ceramic, Metal Grid Array 28 28 4.34 1 S-CBGA-N
GTG 1156   FCBGA FCBGA Ceramic, Metal Grid Array 36 36 4.34 1 S-CBGA-N
GTH 1521   FCBGA FCBGA Ceramic, Metal Grid Array 41 41 4.34 1 S-CBGA-N
GTJ 1456   FCBGA FCBGA Ceramic, Metal Grid Array 42.5 42.5 4.34 1 S-CBGA-N
GTJ 1681   FCBGA FCBGA Ceramic, Metal Grid Array 42.5 42.5 4.3 1 S-CBGA-N
GTK 1680   FCBGA FCBGA Ceramic, Metal Grid Array 46 46 4.34 1 S-CBGA-N
GTK 1936   FCBGA FCBGA Ceramic, Metal Grid Array 46 46 4.34 1 S-CBGA-N
ZDL 305   BGA BGA Plastic Grid Array 19 19 1.41 1 S-PBGA-N