| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| GKN | 352 | BGA | BGA | Plastic Grid Array | 27 | 27 | 1.69 | 1 | S-PBGA-N | |
| GKQ | 792 | BGA | BGA | Plastic Grid Array | 40 | 40 | 1.54 | 1 | S-PBGA-N | |
| GKQ | 896 | BGA | BGA | Plastic Grid Array | 40 | 40 | 1.54 | 1 | S-PBGA-N | |
| GNH | 480 | BGA | BGA | Plastic Grid Array | 35 | 35 | 1.7 | 1 | S-PBGA-N | |
| W | 24 | CFP | CFP | Ceramic, Glass Flat Pack | 9.09 | 14.36 | 1.72 | 1.27 | R-GDFP-F |