| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| GDQ | 288 | BGA | BGA | Plastic Grid Array | 23 | 23 | .56 | 1 | S-PBGA-N | |
| GDQ | 324 | BGA | BGA | Plastic Grid Array | 23 | 23 | .56 | 1 | S-PBGA-N | |
| GDQ | 484 | BGA | BGA | Plastic Grid Array | 23 | 23 | .56 | 1 | S-PBGA-N | |
| GDU | 352 | BGA | BGA | Plastic Grid Array | 23 | 23 | 1.78 | 1 | S-PBGA-N | |
| ZDQ | 420 | BGA | BGA | Plastic Grid Array | 23 | 23 | .56 | 1 | S-PBGA-N | |
| ZDQ | 484 | BGA | BGA | Plastic Grid Array | 23 | 23 | .56 | 1 | S-PBGA-N | |
| ZDR | 288 | BGA | BGA | Plastic Grid Array | 23 | 23 | 1.73 | 1 | S-PBGA-N | |
| ZDR | 324 | BGA | BGA | Plastic Grid Array | 23 | 23 | 1.73 | 1 | S-PBGA-N | |
| ZDR | 420 | BGA | BGA | Plastic Grid Array | 23 | 23 | 1.73 | 1 | S-PBGA-N | |
| ZDR | 484 | BGA | BGA | Plastic Grid Array | 23 | 23 | 1.73 | 1 | S-PBGA-N | |
| ZDT | 680 | BGA | BGA | Plastic Grid Array | 35 | 35 | 1.78 | 0 | S-PBGA-N | |
| ZDU | 352 | BGA | BGA | Plastic Grid Array | 23 | 23 | 1.78 | 1 | S-PBGA-N |