| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| KVU | 3 | TO-252 | TO-252 | Plastic Flange Mount | 6.1 | 6.6 | 2.3 | 2.29 | S-PSFM-G | |
| KVU | 5 | TO-252 | TO-252 | Plastic Flange Mount | 6.6 | 6.1 | 2.3 | 1.14 | R-PSFM-G | |
| ZMB | 429 | FCLGA | FCLGA | Ceramic, Metal Grid Array | 27 | 27 | 2.3 | 1.27 | S-CLGA-N |