| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| GDK | 532 | FC/CSP | FC/CSP | Plastic Grid Array | 23 | 23 | 1.8 | .8 | S-PBGA-N | |
| GDK | 548 | FC/CSP | FC/CSP | Plastic Grid Array | 23 | 23 | 1.8 | .8 | S-PBGA-N | |
| GNZ | 352 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 2.2 | 1 | S-PBGA-N | |
| GNZ | 480 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 2.2 | 1 | S-PBGA-N | |
| GNZ | 532 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 2.2 | 1 | S-PBGA-N | |
| GNZ | 548 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 2.2 | 1 | S-PBGA-N | |
| GTS | 288 | FCBGA | FCBGA | Plastic Grid Array | 23 | 23 | 1.9 | 1.27 | S-PBGA-N | |
| HKQ | 8 | CFP | CFP | Ceramic, Metal Flat Pack | 5.65 | 6.9 | 2.65 | 1.27 | R-CDFP-G | |
| ZNZ | 352 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 2.2 | 1 | S-PBGA-N | |
| ZNZ | 480 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 2.2 | 1 | S-PBGA-N | |
| ZNZ | 532 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 2.2 | 1 | S-PBGA-N | |
| ZNZ | 548 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 2.2 | 1 | S-PBGA-N | |
| ZTS | 288 | FCBGA | FCBGA | Plastic Grid Array | 23 | 23 | 1.9 | 1 | S-PBGA-N |