| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| GTZ | 697 | FCBGA | FCBGA | Plastic Grid Array | 24 | 24 | 2.48 | .8 | S-PBGA-N | |
| GTZ | 737 | FCBGA | FCBGA | Plastic Grid Array | 24 | 24 | 2.48 | .8 | S-PBGA-N | |
| GUT | 529 | FCBGA | FCBGA | Plastic Grid Array | 19 | 19 | 2.48 | .8 | S-PBGA-N | |
| PAF | 80 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 3.1 | .8 | R-PQFP-G | |
| PAK | 64 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 2.7 | 1 | R-PQFP-G | |
| PAL | 100 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 2.7 | .65 | R-PQFP-G | |
| PF | 64 | QFP | QFP | Plastic Flat Pack | 14 | 14 | 2.7 | .8 | S-PQFP-G | |
| PG | 64 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 2.7 | 1 | R-PQFP-G | |
| PH | 80 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 2.7 | .8 | R-PQFP-G | |
| PJ | 100 | QFP | QFP | Plastic Flat Pack | 14 | 20 | 2.7 | .65 | R-PQFP-G | |
| ZTZ | 697 | FCBGA | FCBGA | Plastic Grid Array | 24 | 24 | 2.48 | .8 | S-PBGA-N | |
| ZTZ | 737 | FCBGA | FCBGA | Plastic Grid Array | 24 | 24 | 2.48 | .8 | S-PBGA-N | |
| ZUT | 529 | FCBGA | FCBGA | Plastic Grid Array | 19 | 19 | 2.48 | .8 | S-PBGA-N |