| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| JD | 20 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 7.37 | 25.65 | 3.5 | 2.54 | R-CDIP-T | |
| JD | 22 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 10.41 | 27.94 | 3.18 | 2.54 | R-CDIP-T | |
| JD | 28 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 15 | 36.83 | 3.5 | 2.54 | R-CDIP-T | |
| NBD | 20 | SOP | SOP | Ceramic, Metal Small Outline | 7.442 | 12.802 | 2.946 | 1.27 | R-CDSO-G | |
| NBE | 28 | SOP | SOP | Ceramic, Metal Small Outline | 7.442 | 17.907 | 2.946 | 1.27 | R-CDSO-G |