| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| GDN | 1156 | FCBGA | FCBGA | Plastic Grid Array | 35 | 35 | 2.853 | 1 | S-PBGA-N | |
| GDN | 480 | FCBGA | FCBGA | Plastic Grid Array | 35 | 35 | 2.853 | 1 | S-PBGA-N | |
| GHU | 256 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 2.7 | 1.27 | S-PBGA-N | |
| GJL | 480 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 3 | 1 | S-PBGA-N | |
| GJL | 676 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 3 | 1 | S-PBGA-N | |
| GJL | 352 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 3 | 1 | S-PBGA-N | |
| GJL | 420 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 3 | 1 | S-PBGA-N | |
| GJT | 600 | FCBGA | FCBGA | Plastic Grid Array | 40 | 40 | 3.1 | 1.27 | S-PBGA-N | |
| GPU | 1056 | FCBGA | FCBGA | Plastic Grid Array | 40 | 40 | 2.85 | 1 | S-PBGA-N | |
| GPU | 1497 | FCBGA | FCBGA | Plastic Grid Array | 40 | 40 | 2.85 | 1 | S-PBGA-N | |
| GPW | 1657 | FCBGA | FCBGA | Plastic Grid Array | 42.5 | 42.5 | 2.853 | 1 | S-PBGA-N | |
| GPW | 1216 | FCBGA | FCBGA | Plastic Grid Array | 42.5 | 42.5 | 2.853 | 1 | S-PBGA-N | |
| GPW | 1432 | FCBGA | FCBGA | Plastic Grid Array | 42.5 | 42.5 | 2.853 | 1 | S-PBGA-N | |
| GTC | 1284 | FCBGA | FCBGA | Plastic Grid Array | 37.5 | 37.5 | 2.95 | 1 | S-PBGA-N | |
| GTP | 900 | FCBGA | FCBGA | Plastic Grid Array | 31 | 31 | 2.95 | 1 | S-PBGA-N | |
| GTQ | 520 | FCBGA | FCBGA | Ceramic, Metal Grid Array | 41 | 41 | 2.96 | 1 | S-CBGA-N |