| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| GHS | 256 | FCBGA | FCBGA | Plastic Grid Array | 27 | 27 | 2.94 | 1.27 | S-PBGA-N | |
| GLT | 1216 | FCBGA | FCBGA | Plastic Grid Array | 42.5 | 42.5 | 3.2 | 1 | S-PBGA-N | |
| GLT | 1432 | FCBGA | FCBGA | Plastic Grid Array | 42.5 | 42.5 | 3.2 | 1 | S-PBGA-N | |
| GLT | 1657 | FCBGA | FCBGA | Plastic Grid Array | 42.5 | 42.5 | 3.2 | 1 | S-PBGA-N | |
| GPN | 1156 | FCBGA | FCBGA | Plastic Grid Array | 35 | 35 | 3 | 1 | S-PBGA-N | |
| GPN | 480 | FCBGA | FCBGA | Plastic Grid Array | 35 | 35 | 3 | 1 | S-PBGA-N | |
| GPN | 580 | FCBGA | FCBGA | Plastic Grid Array | 35 | 35 | 3 | 1 | S-PBGA-N | |
| GPN | 672 | FCBGA | FCBGA | Plastic Grid Array | 35 | 35 | 3 | 1 | S-PBGA-N | |
| GPP | 1497 | FCBGA | FCBGA | Plastic Grid Array | 40 | 40 | 3 | 1 | S-PBGA-N | |
| GPP | 768 | FCBGA | FCBGA | Plastic Grid Array | 40 | 40 | 3 | 1 | S-PBGA-N | |
| GPP | 872 | FCBGA | FCBGA | Plastic Grid Array | 40 | 40 | 3 | 1 | S-PBGA-N | |
| GPP | 1056 | FCBGA | FCBGA | Plastic Grid Array | 40 | 40 | 3 | 1 | S-PBGA-N | |
| GTL | 2116 | FCBGA | FCBGA | Ceramic, Metal Grid Array | 47.5 | 47.5 | 4.34 | 1 | S-CBGA-N | |
| GTM | 2377 | FCBGA | FCBGA | Plastic Grid Array | 50 | 50 | 3.15 | 1 | S-PBGA-N | |
| GTN | 900 | FCBGA | FCBGA | Plastic Grid Array | 31 | 31 | 3.15 | 1 | S-PBGA-N |