| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| HFN | 408 | CFP | CFP | Ceramic, Metal Flat Pack | 102.87 | 102.87 | 4 | .65 | S-CQFP-F | |
| J | 24 | CDIP | CDIP | Ceramic, Metal In-Line | 14.85 | 31.75 | 4 | 2.54 | R-CDIP-T | |
| J | 28 | CDIP | CDIP | Ceramic, Metal In-Line | 14.85 | 36.83 | 4 | 2.54 | R-CDIP-T | |
| J | 32 | CDIP | CDIP | Ceramic, Metal In-Line | 14.85 | 41.91 | 4 | 2.54 | R-CDIP-T | |
| J | 40 | CDIP | CDIP | Ceramic, Metal In-Line | 14.85 | 52.07 | 4 | 2.54 | R-CDIP-T | |
| JD | 16 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 7.37 | 20.57 | 3.5 | 2.54 | R-CDIP-T | |
| JD | 18 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 7.37 | 23.11 | 3.5 | 2.54 | R-CDIP-T | |
| JD | 20 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 7.37 | 25.65 | 3.5 | 2.54 | R-CDIP-T | |
| JD | 24 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 15 | 31.75 | 3.5 | 2.54 | R-CDIP-T | |
| JD | 24 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 15 | 31.75 | 3.5 | 2.54 | R-CDIP-T | |
| JD | 28 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 15 | 36.83 | 3.5 | 2.54 | R-CDIP-T | |
| JD | 40 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 15 | 52.07 | 3.5 | 2.54 | R-CDIP-T | |
| JD | 48 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 15 | 61.85 | 3.5 | 2.54 | R-CDIP-T | |
| JD | 52 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 15 | 67.31 | 3.5 | 2.54 | R-CDIP-T | |
| JD | 14 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 12.45 | 20.07 | 4.07 | 2.54 | R-CDIP-T | |
| JDJ | 8 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 7.49 | 11.81 | 3.56 | 2.54 | R-CDIP-T | |
| JDJ | 28 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 7.49 | 35.56 | 3.56 | 2.54 | R-CDIP-T | |
| JDN | 24 | CDIP SB | CDIP SB | Ceramic, Metal In-Line | 7.37 | 30.48 | 2.54 | 2.54 | R-CDIP-T |