Packaging Information for Maximum Height: 4.57 mm

Pkg Pins Footprint Type Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
JEDEC
FN 20   PLCC PLCC Plastic Chip Carrier 8.96 8.96 4.06 1.27 S-PQCC-J
FN 28   PLCC PLCC Plastic Chip Carrier 11.51 11.51 4.06 1.27 S-PQCC-J
FN 44   PLCC PLCC Plastic Chip Carrier 16.59 16.59 4.06 1.27 S-PQCC-J
FN 52   PLCC PLCC Plastic Chip Carrier 19.13 19.13 4.06 1.27 S-PQCC-J
FN 68   PLCC PLCC Plastic Chip Carrier 24.23 24.23 4.06 1.27 S-PQCC-J
FN 84   PLCC PLCC Plastic Chip Carrier 29.31 29.31 4.06 1.27 S-PQCC-J
JDC 32   CDIP SB CDIP SB Ceramic, Metal In-Line 10.04 40.64 2.66 2.54 R-CDIP-T
JDD 32   CDIP SB CDIP SB Ceramic, Metal In-Line 15.12 40.64 2.66 2.54 R-CDIP-T
NAM 24   PDIP PDIP Plastic In-Line 7.112 32.004 3.302 2.54 R-PDIP-P
PQ 100   BQFP BQFP Plastic Flat Pack 19.05 22.36 3.56 .635 S-PQFP-G
PQ 132   BQFP BQFP Plastic Flat Pack 24.13 27.44 3.56 .635 S-PQFP-G