| Pkg | Pins | Footprint | Type | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | JEDEC |
| NEB03A | 3 | TO-220 | TO-220 | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 2.54 | R-PSFM-L | |
| NEB03F | 3 | TO-220 | TO-220 | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 2.54 | R-PSFM-P | |
| NEB03G | 3 | TO-220 | TO-220 | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 2.54 | S-PSFM-L | |
| NEB05B | 5 | TO-220 | TO-220 | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 1.702 | R-PSFM-L | |
| NEB05E | 5 | TO-220 | TO-220 | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 1.702 | R-PSFM-L | |
| NEB05F | 5 | TO-220 | TO-220 | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 1.702 | R-PSFM-L | |
| NEC | 5 | PFM | PFM | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 1.702 | R-PSFM-P | |
| NEC | 7 | PFM | PFM | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | 1.27 | R-PSFM-P | |
| NEC | 9 | PFM | PFM | Plastic Flange Mount | 10.16 | 14.986 | 4.572 | .965 | R-PSFM-L | |
| NEV | 8 | SDIP | SDIP | Plastic Flange Mount | 8.255 | 8.255 | 4.445 | 0 | O-PSFM-T |